Product Hierarchy
Product Hierarchy

70006PU - DataTuff® 5E, 1Q #22 Sol BC, PO ins, F/B, PUR jkt, PROFINET Type A


DataTuff® 5E, 1 Quad AWG 22 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PUR jacket , PROFINET Type A

Product Overview

Suitable Applications: PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
22 AWGSolidBC - Bare Copper2
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.5 mm (0.059 in)White & Blue & Yellow & Orange
1 Quad
Cable Core
Description
1 quad with center filler
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.9 mm (0.15 in)
Inner Jacket Table Notes: Bedding
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane6.5 mm (0.26 in)
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
57.1 Ohm/km (17.4 Ohm/1000ft)100 Ohm
Delay
Max. DelayNom. Velocity of Prop.
530 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. ACRF (ELFEXT) [dB]Min. SRL (Structural Return Loss) [dB]
12.165.364
44.156.35223
106.550.34425
168.347.24025
31.2511.742.93423.6
62.51738.42821.5
1002235.32420.1
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 10 mOhm/m
10 MHzMax. 10 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-5°C To +50°C-40°C to +80°C

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
AWM Compliance: AWM 20549
Data Category: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.259 Revision Date: 12-09-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70006PU.01305GreenReel305 m8719605009272
70006PU.01500GreenReel500 m8719605009289
Date: 2015-11-11
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product