Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
DataTuff® 5E, 1 Quad AWG 22 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , PROFINET Type A, AWG 21286
| Suitable Applications: | PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | Solid | BC - Bare Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.5 mm (0.059 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.9 mm (0.15 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.5 mm (0.26 in) |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|
| 1 | 2.1 | 65.3 | 64 | |
| 4 | 4.1 | 56.3 | 52 | 23 |
| 10 | 6.5 | 50.3 | 44 | 25 |
| 16 | 8.3 | 47.2 | 40 | 25 |
| 31.25 | 11.7 | 42.9 | 34 | 23.6 |
| 62.5 | 17 | 38.4 | 28 | 21.5 |
| 100 | 22 | 35.3 | 24 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 10 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +70°C | -5°C To +50°C | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.275 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70006NH.01B100 | Green | Flat Box | 100 m | 8719605009265 |
| 70006NH.01305 | Green | Reel | 305 m | 8719605009241 |
| 70006NH.01500 | Green | Reel | 500 m | 8719605009258 |
| 70006NH.011000 | Green | Reel | 1,000 m | 8719605009234 |