(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)DataTuff® 5E, 1 Quad AWG 22 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , PROFINET type A, AWM 2464
Suitable Applications: | PROFINET Cat5e, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
22 AWG | Solid | BC - Bare Copper | 2 | 4 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 1.5 mm (0.059 in) | White & Blue & Yellow & Orange |
1 Quad |
Description |
---|
1 quad with center filler |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.9 mm (0.15 in) |
Table Notes: | Bedding |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 85% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.5 mm (0.26 in) |
Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
57.1 Ohm/km | 100 Ohm |
Max. Delay | Nom. Velocity of Prop. |
---|---|
530 ns/100m | 68% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
---|---|---|---|---|
1 | 2.1 dB/100m | 65.3 | 64 | |
4 | 4.1 dB/100m | 56.3 | 52 | 23 |
10 | 6.5 dB/100m | 50.3 | 44 | 25 |
16 | 8.3 dB/100m | 47.2 | 40 | 25 |
31.25 | 11.7 dB/100m | 42.9 | 34 | 23.6 |
62.5 | 17 dB/100m | 38.4 | 28 | 21.5 |
100 | 22 dB/100m | 35.3 | 24 | 20.1 |
Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
Frequency | Max. Transfer Impedance |
---|---|
10 Mhz | Max. 10 mOhm/m |
Voltage Rating |
---|
300 V |
Operating | Installation | Storage |
---|---|---|
-40°C to +80°C | -5°C To +60°C | -40°C to +80°C |
Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
AWM Compliance: | AWM 2464 |
Data Category: | Category 5e |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.310 Revision Date: 07-23-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70006E.01B100 | Green | Flat Box | 100 m | 8719605009227 |
70006E.01305 | Green | Reel | 305 m | 8719605009203 |
70006E.01500 | Green | Reel | 500 m | 8719605009210 |
70006E 005500M | Green | Reel | 500 m | 6938935090152 |
70006E.011000 | Green | Reel | 1,000 m | 8719605009197 |
70006E.013000 | Green | Reel | 3,000 m | 8719605167026 |