Product Hierarchy
Product Hierarchy

70001LS - Profibus PA, 1PR #18 Str TC, PO ins, F/B, LSZH Jkt, 300 V


Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V

Product Overview

Suitable Applications: Profibus PA or Foundation FieldBus PA

Construction Details

Conductor
ElementSizeStrandingMaterial
Pair(s)187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.65 mm (0.026 in)2.5 mm (0.098 in)Red & Green
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Inner Jacket
MaterialNom. ThicknessNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.15 mm (0.0453 in)8 mm (0.31 in)Black or Blue
Inner Jacket Table Notes: UV Stabilised
Armor
Armor Type & MaterialArmor ThicknessCoverage
SWA - Steel Wire Armor0.9 mm (0.035 in)Min. 95%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.27 mm (0.0500 in)12.8 mm

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. Velocity of Prop.
20.5 Ohm/km (6.25 Ohm/1000ft)4 pF/m100 Ohm77%
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
0.039 MHz0.3 dB/100m (0.091 dB/100ft)

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +70°C-45°C To +70°C
Bend Radius
Installation Min.
120 mm
Max. Pull Tension: 50 N (11 lbf)

Standards and Compliance

Environmental Suitability: IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca, Sunlight Resistance
Flammability / Reaction to Fire: IEC 60332-3-24
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.227 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70001LS.00120BlackReel120 m8719605009050
70001LS.00500BlackReel500 m8719605009067
70001LS.001000BlackReel1,000 m8719605009043
70001LS.01500BlueReel500 m8719605009081
70001LS.011000BlueReel1,000 m8719605009074
70001LS.021000OrangeReel1,000 m8719605009098
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product