Product Hierarchy
Product Hierarchy

70001E - Profibus PA, 1PR #18 Str TC, PO ins, F/B, PVC jkt, 300 V


Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket , 300 V

Product Overview

Suitable Applications: Profibus PA or Foundation FieldBus PA

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.65 mm (0.026 in)2.5 mm (0.098 in)Red & Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)20 AWG (7x28) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride1.15 mm (0.0453 in)8 mm (0.31 in)
Overall Cable Diameter (Nominal): 8.0 mm (0.31 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. Velocity of Prop.
20.5 Ohm/km (6.25 Ohm/1000ft)4 pF/m100 Ohm77%
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
0.039 MHz0.3 dB/100m (0.091 dB/100ft)

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +75°C-45°C To +80°C
Bend Radius
Installation Min.
120 mm (4.7 in)
Max. Pull Tension: 260 N (58 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.228 Revision Date: 09-29-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
70001E.01120BlackReel120 m8719605170033
70001E.01500BlackReel500 m8719605009036
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product