(4)/MachFlex LiYCY(TP).jpg)
MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 6 Pair 0.14mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 0.14 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 7.4 mm (0.29 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) | 0.5 µH/m (0.15 µH/ft) |
| Voltage Rating |
|---|
| 350 V (Max. Operating Voltage), 1200 V (Testing Voltage) |
| Operating |
|---|
| ‐5°C to +70°C |
| Installation Min. |
|---|
| 44.4 mm (1.75 in) |
| Bulk Cable Weight: | 66 kg/km (44 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.48 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 6P0.14YCY 010100M | Black | 100 m |
| 6P0.14YCY 010200M | Black | 200 m |
| 6P0.14YCY 010300M | Black | 300 m |
| 6P0.14YCY 006100M | Blue | 100 m |
| 6P0.14YCY 006200M | Blue | 200 m |
| 6P0.14YCY 006300M | Blue | 300 m |
| 6P0.14YCY F2V100M | Gray, RAL 7032 | 100 m |
| 6P0.14YCY F2V200M | Gray, RAL 7032 | 200 m |
| 6P0.14YCY F2V300M | Gray, RAL 7032 | 300 m |