Product Hierarchy
Product Hierarchy

6 LAN Category 6 CMR - Category 6 Cable, 4 Pair, U/UTP, CMR


Category 6 Premise Horizontal Cable (250MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.224 in (5.69 mm)Yes
Overall Cable Diameter (Nominal): 0.224 in (5.69 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m35 ns/100m70%
Voltage
UL Voltage Rating
300 V RMS (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25 in (57.2 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 22 lbs/1000ft (33 kg/km)

Standards and Compliance

Environmental Suitability: RiserIndoor, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMR
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
TIA/EIA Compliance: ANSI/TIA-568-C.2 Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class E
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: D6UP

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.14 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorLengthUPC
M58299BBlack1,000 ft799936139914
M58292BBlue, Light1,000 ft799936139730
M58295BGray1,000 ft799936139839
M58296BGreen, Dark1,000 ft799936139853
M58298BOrange1,000 ft799936139891
M58293BPink1,000 ft799936139815
M58297BRed1,000 ft799936139877
M58291B XWhite
M58291BWhite1,000 ft799936139723
M58294BYellow1,000 ft799936139754
Date: 2004-01-01
No accessories are available for this product