(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Category 6 Premise Horizontal Cable (250MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.224 in (5.69 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.224 in (5.69 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 78 Ohm/km (24 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 35 ns/100m | 72% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.25 |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft (37 kg/km) |
| Environmental Suitability: | Plenum |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum) |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.14 Revision Date: 07-16-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| M58289 | Black | Reel | 1,000 ft | 799936116632 |
| M58289B | Black | 1,000 ft | 799936139662 | |
| M58289RB | Black | 1,000 ft | 799936139679 | |
| M58281B X | Blue | |||
| M58281 | Blue | Reel | 1,000 ft | 799936116564 |
| M58281RB | Blue | 1,000 ft | 799936139488 | |
| M58281B | Blue, Light | 1,000 ft | 799936139471 | |
| M58756B | Brown | 1,000 ft | 799936139709 | |
| M58285 | Gray | Reel | 1,000 ft | 799936116595 |
| M58285B | Gray | 1,000 ft | 799936139570 | |
| M58285-2.5 | Gray | Reel | 2,500 ft | 799936139563 |
| M58286 | Green, Dark | Reel | 1,000 ft | 799936116601 |
| M58286B | Green, Dark | 1,000 ft | 799936139594 | |
| M58286RB | Green, Dark | 1,000 ft | 799936139600 | |
| M58288 | Orange | Reel | 1,000 ft | 799936116625 |
| M58288B | Orange | 1,000 ft | 799936139648 | |
| M58282B | Pink | 1,000 ft | 799936139532 | |
| M58287 | Red | Reel | 1,000 ft | 799936116618 |
| M58287B | Red | 1,000 ft | 799936139624 | |
| M58287RB | Red | 1,000 ft | 799936139631 | |
| M58290 | Violet | Reel | 1,000 ft | 799936116649 |
| M58290B | Violet | 1,000 ft | 799936139686 | |
| M58280B X | White | |||
| M58280 | White | Reel | 1,000 ft | 799936116557 |
| M58280B | White | 1,000 ft | 799936139433 | |
| M58283B-.5 | Yellow | 799936148848 | ||
| M58283 | Yellow | Reel | 1,000 ft | 799936116588 |
| M58283B | Yellow | 1,000 ft | 799936139549 |