(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Video Cable, 6 Coax 25 AWG solid tinned copper, foam FEP insulation, Duobond®+95% tinned copper interlocked serve, Flamarrest® jacket, 2 Pairs 22 AWG stranded (7x30) tinned copper, Flamarrest® insulation, Beldfoil® shield, drain wire, Flamarrest® jacket, overall Flamarrest® jacket, Plenum rated.
Suitable Applications: | RGB, Video |
Conductor Count: | 10 |
Overall Nominal Diameter: | 0.426 in |
Installation Temp Range: | -5°C To +75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | -5°C To +75°C |
Bulk Cable Weight: | 95 lbs |
Max. Pull Tension: | 68 lbs |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-04-24 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
C(UL) Flammability: | FT4 |
UL Flammability: | NFPA 262 |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 5788AV |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
6788AV 000250 | None | Reel | 250 ft | 612825179030 |
6788AV 0001000 | None | Reel | 1,000 ft | 612825179023 |
6788AV 009250 | White | Reel | 250 ft | 612825394976 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.69 Revision Date: 04-28-2020 |