(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Surveillance, CCTV Camera |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | BC - Bare Copper | 0.018 in | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.078 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Braid | 1 | Bare Copper (BC) | 95% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.146 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
31 Ohm/1000ft | 31 Ohm/1000ft | 5.5 Ohm/1000ft | 5.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Nominal Inductance |
---|
0.109 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.45 dB/100ft |
5 MHz | 0.9 dB/100ft |
10 MHz | 1.3 dB/100ft |
50 MHz | 3.1 dB/100ft |
100 MHz | 4.3 dB/100ft |
200 MHz | 6.3 dB/100ft |
400 MHz | 9.4 dB/100ft |
700 MHz | 13 dB/100ft |
900 MHz | 15 dB/100ft |
1000 MHz | 16 dB/100ft |
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
80 ns/100m | 1.27 ns/ft | 80% |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 16 lbs/1000ft |
Max. Pull Tension: | 20 lbs |
Min Bend Radius/Minor Axis: | 1.5 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | Mini 59 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-12-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 573945 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
673948 877U500 | Natural | UnReel | 500 ft | 612825178941 |
673948 8771000 | Natural | Reel | 1,000 ft | 612825178958 |
Update and Revision: | Revision Number: 0.347 Revision Date: 09-30-2020 |