Product Hierarchy
Product Hierarchy

6717 - HOOK-UP WIRE, 1C #14, Str, MPPE, 600 V, AWM/STYLE 11028 105C, VW-1, CSA C(RU) AWM I A/B FT1

HOOK-UP WIRE, 1 Conductor 14 AWG (41/30) TC - Tinned Copper, MPPE Insulation, AWM/STYLE 11028 105C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire114 AWG41x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation Diameter
Insulated WiremPPE - Modified Polyphenylene Ether0.011 in (0.28 mm)0.096 in (2.4 mm)
Outer Jacket
Nom. Diameter
0.096 in (2.4 mm)
Overall Cable Diameter (Nominal): 0.096 in (2.4 mm)

Electrical Characteristics

Electricals
ElementNom. Inductance
Insulated Wire0.03 µH/ft (0.098 µH/m)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 11028)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.
1.0 in (25 mm)
Max. Pull Tension: 33.0 lbs (15.0 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 11028, AWM I A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.88 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
6717 BR005Reel100 ft
6717 VI005Reel100 ft
6717 YL005Reel100 ft
6717 OR005Reel100 ft
6717 GR005Reel100 ft
6717 BK005Reel100 ft
6717 WH005Reel100 ft
6717 DB005Reel100 ft
6717 BL005Reel100 ft
6717 SL005Reel100 ft
6717 GY005Reel100 ft
6717 WU005Reel100 ft
6717 RD005Reel100 ft
6717 GR001Reel1,000 ft
6717 VI001Reel1,000 ft
6717 DB001Reel1,000 ft
6717 WU001Reel1,000 ft
6717 SL001Reel1,000 ft
6717 OR001Reel1,000 ft
6717 BK001Reel1,000 ft
6717 RD001Reel1,000 ft
6717 YL001Reel1,000 ft
6717 WH001Reel1,000 ft
6717 BR001Reel1,000 ft
6717 GY001Reel1,000 ft
6717 BL001Reel1,000 ft
6717 BL013Reel5,000 ft
6717 GY013Reel5,000 ft
6717 BK013Reel5,000 ft
6717 RD013Reel5,000 ft
6717 WH013Reel5,000 ft
No accessories are available for this product