Product Hierarchy
Product Hierarchy

6715 - HOOK-UP WIRE, 1C #18, Str, MPPE, 600 V, AWM/STYLE 11028 105C, VW-1, CSA C(RU) AWM I A/B FT1

HOOK-UP WIRE, 1 Conductor 18 AWG (16/30) TC - Tinned Copper, MPPE Insulation, AWM/STYLE 11028 105C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire118 AWG16x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation Diameter
Insulated WiremPPE - Modified Polyphenylene Ether0.009 in (0.23 mm)0.067 in (1.7 mm)
Outer Jacket
Nom. Diameter
0.067 in (1.7 mm)
Overall Cable Diameter (Nominal): 0.067 in (1.7 mm)

Electrical Characteristics

Electricals
ElementNom. Inductance
Insulated Wire0.04 µH/ft (0.13 µH/m)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 11028)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.
0.7 in (18 mm)
Max. Pull Tension: 162 lbs (73.5 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 11028, AWM I A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.104 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
6715 DB005Reel100 ft
6715 GR005Reel100 ft
6715 BK005Reel100 ft
6715 BL005Reel100 ft
6715 VI005Reel100 ft
6715 GY005Reel100 ft
6715 SL005Reel100 ft
6715 BR005Reel100 ft
6715 OR005Reel100 ft
6715 WH005Reel100 ft
6715 YL005Reel100 ft
6715 WU005Reel100 ft
6715 RD005Reel100 ft
6715 VI001Reel1,000 ft
6715 YL001Reel1,000 ft
6715 GR001Reel1,000 ft
6715 SL001Reel1,000 ft
6715 BL001Reel1,000 ft
6715 WH001Reel1,000 ft
6715 GY001Reel1,000 ft
6715 BK001Reel1,000 ft
6715 WU001Reel1,000 ft
6715 RD001Reel1,000 ft
6715 DB001Reel1,000 ft
6715 OR001Reel1,000 ft
6715 BR001Reel1,000 ft
6715 WH013Reel5,000 ft
6715 DB013Reel5,000 ft
6715 SL013Reel5,000 ft
6715 YL013Reel5,000 ft
6715 OR013Reel5,000 ft
6715 GY013Reel5,000 ft
6715 BR013Reel5,000 ft
6715 VI013Reel5,000 ft
6715 BL013Reel5,000 ft
6715 WU013Reel5,000 ft
6715 BK013Reel5,000 ft
6715 RD013Reel5,000 ft
6715 GR013Reel5,000 ft
6715 WH190Drum25,000 ft
6715 RD190Drum25,000 ft
6715 SL190Drum25,000 ft
6715 BL190Drum25,000 ft
6715 BK190Drum25,000 ft
No accessories are available for this product