(109)16C - Dual OSDP Access Control Cable, Plenum-CMP, #24-2 Pr., 8-18 AWG conductors, 4-22 AWG conductors, OSDP Reader Composite Cable With Foam FEP & Flamarrest insulation, Only Card Reader Data Pairs have overall Beldfoil® shield, Banana Peel® No overall jacket - CMP
Suitable Applications: | Access Control, Security System, Power Limited Controls, OSDP Reader |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Element | No. of Conductors | No Of Pairs | Size | Stranding | Material | Notes |
---|---|---|---|---|---|---|
Data Pair(s) | 2 | 24 | 7x32 | TC - Tinned Copper | 2 Pair 120 Ohm - Dual OSDP Readers | |
Door Contact | 4 | 22 | 7x30 | BC - Bare Copper | ||
REX/Spare | 4 | 18 | 7x26 | BC - Bare Copper | ||
Lock/Power | 4 | 18 | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | .021 in (0.53 mm) | 1. White/Green 2. Brown/Blue |
Door Contact | PVC - Polyvinyl Chloride | .008 in (0.20 mm) | Black, Red, White, Green |
REX/Spare | PVC - Polyvinyl Chloride | .009 in (0.23 mm) | Black, Red, White, Green |
Lock/Power | PVC - Polyvinyl Chloride | .009 in (0.23 mm) | Black, Red, White, Green |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | No Shield | Unshielded | ||
REX/Spare | No Shield | Unshielded | ||
Lock/Power | No Shield | Unshielded |
Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Data Pair(s) | PVC - Polyvinyl Chloride | .016 in (0.41 mm) | .480 in (12.2 mm) | Yes | Orange |
Door Contact | PVC - Polyvinyl Chloride | .015 in (0.38 mm) | .139 in (3.53 mm) | Yes | White |
REX/Spare | PVC - Polyvinyl Chloride | .015 in (0.38 mm) | .180 in (4.57 mm) | Yes | Blue |
Lock/Power | PVC - Polyvinyl Chloride | .015 in (0.38 mm) | .180 in (4.57 mm) | Yes | Gray |
Material | Nom. Diameter |
---|---|
Banana Peel (No Overall Jacket) | .480 in (12.2 mm) |
Table Notes: | Banana Peel® |
Overall Cable Diameter (Nominal): | .480 in (12.2 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence |
---|---|---|---|---|
Data Pair(s) | 26 Ohm/1000ft (85 Ohm/km) | 13 pF/ft (43 pF/m) | 24 pF/m (7.3 pF/ft) | 120 Ohm |
Door Contact | 16.4 Ohm/1000ft (53.8 Ohm/km) | |||
REX/Spare | 6.4 Ohm/1000ft (21 Ohm/km) | |||
Lock/Power | 6.4 Ohm/1000ft (21 Ohm/km) |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
4.0 in (100 mm) | 4 in. |
Max. Pull Tension: | 180 lbs (82 kg) |
Bulk Cable Weight: | 138 lbs (62.6 kg) |
Environmental Suitability: | Indoor - Plenum |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg |
Update and Revision: | Revision Number: 0.34 Revision Date: 06-18-2024 |