(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Category 6 Surveillance Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Video, Sound & Security, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2021-12-06 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.224 in (5.69 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.224 in (5.69 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 90 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537 ns/100m | 45 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 23 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
| 8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
| 10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 25 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
| 16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
| 20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 25 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
| 25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
| 31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
| 62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 21.5 | 100 ± 15 | 100 ± 15 | 32.0 | |
| 100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 | 30.0 | |
| 155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 20 | 100 ± 15 | 28.1 | |
| 200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 18 | 100 ± 20 | 100 ± 15 | 27.0 | |
| 250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 20 | 100 ± 15 | 26.0 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.9 in (23 mm) | 2.25 in (57.2 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5663U6 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. |
| Update and Revision: | Revision Number: 0.564 Revision Date: 07-30-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6663U6 0101000 | Black | 612825178866 | C |
| 6663U6 010500 | Black | 612825178873 |
| Footnote: | C - CRATE REEL PUT-UP. |