(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Video, Sound and Security, Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155 ATM, 622 ATM, 100MHz CAT5e |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material |
---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material | Material Trade Name | Nominal Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.19 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 3 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 | 15 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew |
---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 62.3 dB | 63 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20 dB | 23 dB | 100 ± 15 | 100 ± 15 |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 51 dB | 49.2 dB | 51.7 dB | 48.7 dB | 23 dB | 23 dB | 100 ± 15 | 100 ± 15 |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 46 dB | 43 dB | 45.7 dB | 42.7 dB | 24.5 dB | 24.5 dB | 100 ± 15 | 100 ± 15 |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 43 dB | 40.8 dB | 43.8 dB | 40.8 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
16 MHz | 8.2 dB/100m | 47.3 dB | 44.3 dB | 39 dB | 36 dB | 39.7 dB | 36.7 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 36.5 dB | 33.5 dB | 37.7 dB | 34.7 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 33.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 24.3 dB | 24.3 dB | 100 ± 15 | 100 ± 15 |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 31 dB | 28.2 dB | 33.9 dB | 30.9 dB | 23.6 dB | 23.6 dB | 100 ± 15 | 100 ± 15 |
62.5 MHz | 17 dB/100m | 38.4 dB | 35.4 dB | 22 dB | 19 dB | 27.8 dB | 24.9 dB | 21.5 dB | 21.5 dB | 100 ± 15 | 100 ± 15 |
100 MHz | 22 dB/100m | 35.3 dB | 32.3 dB | 14 dB | 10.3 dB | 23.8 dB | 20.8 dB | 20.1 dB | 20.1 dB | 100 ± 15 | 100 ± 15 |
155 MHz | 28.1 dB/100m | 32.4 dB | 29.4 dB | 4.4 dB | 1.4 dB | 20.0 dB | 17.0 dB | 18.8 dB | |||
200 MHz | 32.4 dB/100m | 30.8 dB | 27.8 dB | 17.8 dB | 14.8 dB | 18.0 dB |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range: | 0°C To +60°C |
UL Temp Rating: | 75°C |
Storage Temp Range: | -20°C To +60°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 21 lbs/1000ft |
Max. Pull Tension: | 40 lbs |
Min Bend Radius During Installation: | 1.9 in |
Min Bend Radius/Minor Axis: | 0.8 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
IEC Compliance: | 11801 ed 2.2 (2011) Class D |
Data Category: | Category 5e |
ANSI Compliance: | S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 5e |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
Other Compliance: | NEMA WC-63.1 Category 5e, ETL Verified to Category 5e |
Third Party Performance Verification: | Category 5e |
Environmental Space: | Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2002/96/EC (WEEE): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2009-03-12 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 5663U5 |
Item # | Color | UPC |
---|---|---|
6663U5 010U1000 | Black | 612825178842 |
6663U5 010U500 | Black | 612825178859 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Thrid party verified to TIA/EIA-568-B.2, Category 5e. |
Update and Revision: | Revision Number: 0.350 Revision Date: 04-28-2020 |