Product Hierarchy
Product Hierarchy

6660FT - Thermostat & Control, #24-2c, TC, O/A Foil, CMP




Thermostat & Control Cable, Plenum-CMP, 1-24 AWG solid tinned copper pair with foam FEP insulation, Beldfoil® shield, Flamarrest® jacket

Product Overview

Suitable Applications: Thermostat, Control, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWGSolidTC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.013 in (0.33 mm)0.047 in (1.2 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.128 in
Overall Cable Diameter (Nominal): 0.128 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
28.4 Ohm/1000ft16.9 pF/ft (55.4 pF/m)100 Ohm0.21 µH/ft (0.69 µH/m)78%2.1 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 19.7 Ohm/1000ft (64.6 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.28 in (32.5 mm)1.28 in
Max. Pull Tension: 15 lbs (6.8 kg)
Bulk Cable Weight: 9 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5660FT

History

Update and Revision: Revision Number: 0.471 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6660FT 0011000Brown612825178811C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-02-01
No accessories are available for this product