Product Hierarchy
Product Hierarchy

6641PDS - 2 PR #24 Shielded, CMP Low Capacitance


2 PR 24AWG Shielded - Low- Capacitance Temperature Control, RS-485, CMP

Product Overview

Suitable Applications: RS-485 Serial Data, Dual OSDP Reader Access Control, Temperature Control

Construction Details

Conductor
ElementNo. of PairsSizeStrandingMaterialNotes
Data2 Pairs24 AWG7x32TC - Tinned Copper2 Pair Construction - Dual OSDP, RS-485, Temperature Controls
Insulation
ElementMaterialNom. ThicknessColor Code
Data Pair(s)FEP - Fluorinated Ethylene Propylene (Foam).018 in (0.46 mm)1. White/Blue, Blue,White, 2. White/Orange, Orange/White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride.016 in (0.41 mm).238 in (6.05 mm)Yes
Outer Jacket1 Table Notes: Flamearrest Plenum Jacket

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic Impedence
Data Pair(s)26 Ohm/1000ft (85 Ohm/km)12.5 pF/ft (41.0 pF/m)22 pF/ft (72 pF/m)120 Ohm
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperatingStorage
75°C0°C to +75°C32°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 46 Lbs
Bulk Cable Weight: 21 lbs/1000ft (31 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
TIA/EIA Compliance: TIA/EIA 485-A
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: RS485, OSDP, BACNet, Temperature Controls

History

Update and Revision: Revision Number: 0.4 Revision Date: 11-05-2025
Date: 2005-11-05
No accessories are available for this product