(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain,with Flamarrest® insulation, Plenum, Flamarrest®
| Suitable Applications: | OSDP Readers, RS-485, Serial Data, Access Control |
| No. of Pairs | Size | Stranding | Material | Notes |
|---|---|---|---|---|
| 1 | 24 AWG | 7x32 | TC - Tinned Copper | Twisted Pair Configuration - 120 Ohm RS485 |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.025 in (0.64 mm) | 0.074 in (1.9 mm) | White/Blue Stripe & Blue/White Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| Flamarrest® | 0.015 in (0.38 mm) | 0.186 in (4.72 mm) |
| Overall Cable Diameter (Nominal): | 0.186 in (4.72 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 24 Ohm/1000ft | 11 pF/ft (36 pF/m) | 23 pF/ft (75 pF/m) | 120 Ohm | 76% |
| UL Voltage Rating |
|---|
| (300 V (CMP)) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. |
|---|
| 1.86 in (47.2 mm) |
| Max. Pull Tension: | 28 lbs (13 kg) |
| Bulk Cable Weight: | 16 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | CMP, FT6, NFPA 262 |
| NEC / UL Compliance: | Article 800 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6640FD |
| Update and Revision: | Revision Number: 0.111 Revision Date: 03-28-2024 |