Nurse Call & Paging Cable, Plenum-CMP, 6-24 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket
| Suitable Applications: | Nurse Call, Commercial Sound, Annunciators, Voice Systems, Paging |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 24 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.034 in (0.86 mm) | Blue, Black, Orange, Red, Green, White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | .072 x .242 in |
| Overall Cable Diameter (Nominal): | .072 x .242 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 29.2 Ohm/1000ft | 15 pF/ft (49 pF/m) | 1.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.74 in (44.2 mm) | 1.74 in |
| Max. Pull Tension: | 30.6 lbs (13.9 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5624UG |
| Update and Revision: | Revision Number: 0.244 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6624UG F6H1000 | Gray, Dark Pearl | Reel | 1,000 ft | 612825178781 | C |
| Footnote: | C - CRATE REEL PUT-UP. |