Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Access Control Cable, Plenum-CMP, 6-22 AWG conductors with Beldfoil® shield, 4-22 AWG conductors, 4-22 AWG conductors, 4-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has Flamarrest® jacket, Banana Peel® No overall jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Conductor(s) | 6 | 22 AWG | 7x30 | BC - Bare Copper |
| Door Contact | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|---|
| Card Reader | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green, Brown, Blue |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.064 in (1.6 mm) | Black, Red, White, Green |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.064 in (1.6 mm) | Black, Red, White, Green |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.047 in (1.2 mm) |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | No Shield | |||
| REX/Spare | Conductor(s) | No Shield | |||
| Lock Power | Conductor(s) | No Shield |
| Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|---|
| Card Reader | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.179 in (4.55 mm) | Yes | Orange |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.147 in (3.73 mm) | Yes | White |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.19 in (4.8 mm) | Yes | Blue |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.19 in (4.8 mm) | Yes | Gray |
| Nom. Diameter |
|---|
| 0.401 in (10.2 mm) |
| Outer Jacket1 Table Notes: | Banana Peel® |
| Overall Cable Diameter (Nominal): | 0.401 in (10.2 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|---|---|---|
| Card Reader | Conductor(s) | 16.4 Ohm/1000ft | 16.19 Ohm/1000ft (53.12 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 2.2 Amps per Conductor at 25ºC | |
| Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 25 pF/ft (82 pF/m) | 60 pF/ft (200 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
| REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 25 pF/ft (82 pF/m) | 2.2 Amps per Conductor at 25ºC | |||
| Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 30 pF/ft (98 pF/m) | 60 pF/ft (200 pF/m) | 4 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 6.92 Ohm/1000ft (22.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.01 in (102 mm) | 4.01 in (102 mm) |
| Max. Pull Tension: | 213 lbs (96.6 kg) |
| Bulk Cable Weight: | 94 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 558GMS |
| Notes: | Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.489 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 658GMS 0001000 | Orange, White, Blue, Gray | Reel | 1,000 ft | 612825178668 | C |
| Footnote: | C - CRATE REEL PUT-UP. |