Product Hierarchy
Product Hierarchy

658AFJ - Access Control, 16c (#22-3pr, #18-4c, #22-6c), Shielded, Outer Jacket, CMP




Access Control Cable, Plenum-CMP, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has overall Beldfoil® shield and Flamarrest® jacket, overall Flamarrest® jacket

Product Overview

Suitable Applications: Access Control, Security System, Power Limited Controls

Construction Details

Conductor
Element DescriptionElementNo. of ElementsSizeStrandingMaterial
Card ReaderPair(s)322 AWG7x30BC - Bare Copper
Door ContactConductor(s)222 AWG7x30BC - Bare Copper
REX/SpareConductor(s)422 AWG7x30BC - Bare Copper
Lock PowerConductor(s)418 AWG7x26BC - Bare Copper
Insulation
Element DescriptionElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Card ReaderPair(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.047 in (1.2 mm)Black & Red, White & Green, Brown & Orange
Door ContactConductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.047 in (1.2 mm)Black, Red
REX/SpareConductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.047 in (1.2 mm)Black, Red, White, Green
Lock PowerConductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.066 in (1.7 mm)
Inner Shield
Element DescriptionElementShield TypeMaterialCoverageDrainwire Type
Card ReaderPair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Door ContactConductor(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
REX/SpareConductor(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Lock PowerConductor(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Inner Jacket
Element DescriptionElementMaterialNom. ThicknessNom. DiameterRipcordColor
Card ReaderPair(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.216 in (5.49 mm)YesOrange
Door ContactConductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.128 in (3.25 mm)YesWhite
REX/SpareConductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.147 in (3.73 mm)YesBlue
Lock PowerConductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.193 in (4.90 mm)YesGray
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.020 in (0.51 mm)0.463 in (11.8 mm)Yes
Overall Cable Diameter (Nominal): 0.463 in (11.8 mm)

Electrical Characteristics

Electricals
Element DescriptionElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldMax. Current
Card ReaderPair(s)16.3 Ohm/1000ft16.19 Ohm/1000ft (53.12 Ohm/km)33 pF/ft (110 pF/m)60 pF/ft (200 pF/m)2.2 Amps per Conductor at 25ºC
Door ContactConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)18.38 Ohm/1000ft (60.30 Ohm/km)55 pF/ft (180 pF/m)99 pF/ft (320 pF/m)2.2 Amps per Conductor at 25ºC
REX/SpareConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)19.44 Ohm/1000ft (63.78 Ohm/km)33 pF/ft (110 pF/m)59 pF/ft (190 pF/m)2.2 Amps per Conductor at 25ºC
Lock PowerConductor(s)6.5 Ohm/1000ft (21 Ohm/km)17.42 Ohm/1000ft (57.15 Ohm/km)42 pF/ft (140 pF/m)76 pF/ft (250 pF/m)4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
4.63 in (118 mm)4.63 in (118 mm)
Max. Pull Tension: 157 lbs (71.2 kg)
Bulk Cable Weight: 108 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 558AFJ

History

Update and Revision: Revision Number: 0.539 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
658AFJ 0041000YellowReel1,000 ft612825178613
Date: 2007-05-09
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product