Product Hierarchy
Product Hierarchy

65604 - XTRAGUARD FLEX, 4C #16, Str, PVC, 600 V, AWM/STYLE 2587 90C, CSA C(RU) AWM I/II A/B, CSA FT1

XTRAGUARD FLEX, 4 Conductor 16 AWG (26/30) BC - Bare Copper, PVC Insulation, Slate PVC, Oil Resistant Outer Jacket, AWM/STYLE 2587 90C, CSA C(RU) AWM I/II A/B, CSA FT1 C(RU) AWM I/II A/B, FT1 UL FT1; CSA FT1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)416 AWG26x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.104 in (2.64 mm)Black #1, Black #2, Black #3, Yellow/Green
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.328 in (8.33 mm)
Overall Cable Diameter (Nominal): 0.328 in (8.33 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)29 pF/ft (95 pF/m)0.18 µH/ft (0.59 µH/m)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 2587)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-5°C To +90°C
Bend Radius
Stationary Min.
3.3 in (84 mm)
Max. Pull Tension: 9.6 lbs (4.4 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT1 Loading, FT1
AWM Compliance: AWM 2587, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 65604 4C 16 AWG XTRAGUARD(R) FLEXIBLE CONTROL CABLE RU AWM 2587 CLASS K OR CRU AWM I/II A/B FT1 90C 600V CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.13 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
65604 SL005Reel100 ft
65604 SL002Reel500 ft
65604 SL001Reel1,000 ft
No accessories are available for this product