(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Security, Pro Audio & Intercom Cable, 16 Pair 22 AWG stranded (7x30) bare copper pairs with FEP insulation, Individually Beldfoil® shielded and PVDF jacket with ripcord, Plenum rated.
| Suitable Applications: | Security, Audio, Intercom |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 16 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.017 in (0.43 mm) | 0.457 in | Yes |
| Overall Cable Diameter (Nominal): | 0.457 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| 17.6 Ohm/1000ft | 15.3 Ohm/1000ft (50.2 Ohm/km) | 27.5 pF/ft (90.2 pF/m) | 49.5 pF/ft (162 pF/m) | 50 Ohm | 1.47 ns/ft | 0.18 µH/ft (0.59 µH/m) | 69% | 3 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -15°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.57 in (116 mm) | 4.57 in |
| Max. Pull Tension: | 296.7 lbs (134.6 kg) |
| Bulk Cable Weight: | 151 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Ripcord under jacket |
| Update and Revision: | Revision Number: 0.457 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6549PA 0081000 | Gray | Reel | 1,000 ft | 612825433835 | C |
| 6549PA 0081500 | Gray | Reel | 1,500 ft | 612825393580 |
| Footnote: | C - CRATE REEL PUT-UP. |