Security, Pro Audio & Intercom Cable, 12 Pair 22 AWG stranded (7x30) bare copper pairs with FEP insulation, Individually Beldfoil® shielded and PVDF jacket with ripcord, Plenum rated.
| Suitable Applications: | Security, Audio, Intercom |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.017 in (0.43 mm) | 0.408 in | Yes |
| Overall Cable Diameter (Nominal): | 0.408 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| 17.6 Ohm/1000ft | 15.3 Ohm/1000ft (50.2 Ohm/km) | 27.5 pF/ft (90.2 pF/m) | 49.5 pF/ft (162 pF/m) | 50 Ohm | 1.47 ns/ft | 0.18 µH/ft (0.59 µH/m) | 69% | 3.6 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -15°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.08 in (104 mm) | 4.08 in |
| Max. Pull Tension: | 223.9 lbs (101.6 kg) |
| Bulk Cable Weight: | 116 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Ripcord under jacket |
| Update and Revision: | Revision Number: 0.470 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6548PA 0081000 | Gray | Reel | 1,000 ft | 612825433866 | C |
| 6548PA 0081500 | Gray | Reel | 1,500 ft | 612825178507 |
| Footnote: | C - CRATE REEL PUT-UP. |