Security & Sound Cable, Plenum-CMP 9-22 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.318 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 16.3 Ohm/1000ft (53.5 Ohm/km) | 25 pF/ft (82 pF/m) | 0.17 µH/ft (0.56 µH/m) | 1.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| 0°C To +75°C |
| Max. Pull Tension: | 163.8 lbs (74.30 kg) |
| Bulk Cable Weight: | 64 lbs/1000ft (95 kg/km) |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910) |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark |
| Non-Plenum Number: | 5547UE |
| Update and Revision: | Revision Number: 0.288 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6547UE 8771000 | Natural | 612825178484 | C |
| Footnote: | C - CRATE REEL PUT-UP. |