Product Hierarchy
Product Hierarchy

6545PA - Security & Sound, 6 Pair 22 AWG, BC, CMP




Security, Pro Audio & Intercom Cable, 6 Pair 22 AWG stranded (7x30) bare copper pairs with FEP insulation, Individually Beldfoil® shielded and PVDF jacket with ripcord, Plenum rated.

Product Overview

Suitable Applications: Security, Audio, Intercom

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)622 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.010 in (0.25 mm)0.049 in (1.2 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVDF - Polyvinylidene Fluoride0.015 in (0.38 mm)0.3 inYes
Overall Cable Diameter (Nominal): 0.3 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
17.6 Ohm/1000ft15.3 Ohm/1000ft (50.2 Ohm/km)27.5 pF/ft (90.2 pF/m)49.5 pF/ft (162 pF/m)50 Ohm1.47 ns/ft0.18 µH/ft (0.59 µH/m)69%4.2 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-15°C to +150°C
Bend Radius
Stationary Min.Installation Min.
3 in (76 mm)3 in
Max. Pull Tension: 114 lbs (51.7 kg)
Bulk Cable Weight: 60 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - PlenumIndoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Ripcord under jacket

History

Update and Revision: Revision Number: 0.436 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6545PA 0081000GrayReel1,000 ft612825430049C
6545PA 0082500GrayReel2,500 ft612825178460
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Audio Video Solutions Guide
Broadcast Solutions Guide
No accessories are available for this product