Product Hierarchy
Product Hierarchy

6545FE - Security & Sound, #22-6pr, BC, Shielded, CMP




Security & Sound Cable, Plenum-CMP, 6-22 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)6227x30BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.047 in (1.2 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.268 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
17.5 Ohm/1000ft33 pF/ft (110 pF/m)59.4 pF/ft (195 pF/m)0.18 µH/ft (0.59 µH/m)2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 12.7 Ohm/1000ft (41.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.68 in (68.1 mm)2.68 in
Max. Pull Tension: 114.6 lbs (51.98 kg)
Bulk Cable Weight: 46.1 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5545FE

History

Update and Revision: Revision Number: 0.318 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6545FE 8771000Natural612825178439C
6545FE 877U1000Natural612825178422
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product