Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Security, Pro Audio & Intercom Cable, 2 Pair 22 AWG (7x30) bare copper pairs with FEP insulation, Individually Beldfoil® shielded, PVDF jacket with ripcord, Plenum rated.
| Suitable Applications: | Security, Audio, Intercom |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red, Black & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.015 in (0.38 mm) | 0.214 in (5.44 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.214 in (5.44 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 27.5 pF/ft (90.2 pF/m) | 49.5 pF/ft (162 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 69% | 2.2 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 47 lbs (21 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft (36 kg/km) |
| Environmental Suitability: | Indoor - Plenum |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.544 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6541PA 008U1000 | Gray | UnReel | 1,000 ft | 612825178378 |
| 6541PA 0085000 | Gray | Reel | 5,000 ft | 612825178255 |
| Footnote: | C - CRATE REEL PUT-UP. |