XTRAGUARD FLEX, 18 Conductor 14 AWG (41/30) BC - Bare Copper, PVC Insulation, Slate PVC, Oil Resistant Outer Jacket, AWM/STYLE 2587 90C, CSA C(RU) AWM I/II A/B, CSA FT1 C(RU) AWM I/II A/B, FT1 UL FT1; CSA FT1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 18 | 14 AWG | 41x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.118 in (3.00 mm) | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17, Yellow/Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.090 in (2.3 mm) | 0.783 in (19.9 mm) |
| Overall Cable Diameter (Nominal): | 0.783 in (19.9 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 31 pF/ft (100 pF/m) | 0.17 µH/ft (0.56 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -40°C To +90°C | -5°C To +90°C |
| Stationary Min. |
|---|
| 7.8 in (200 mm) |
| Max. Pull Tension: | 9.6 lbs (4.4 kg) |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT1 Loading, FT1 |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 65418 18C 14 AWG XTRAGUARD(R) FLEXIBLE CONTROL CABLE RU AWM 2587 CLASS K OR CRU AWM I/II A/B FT1 90C 600V CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.17 Revision Date: 06-30-2026 |
| Item # | Putup Type | Length |
|---|---|---|
| 65418 SL005 | Reel | 100 ft |