(109)OSDP Reader Cable, 1 Pair 22 AWG stranded (7x32) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain,with Flamarrest® insulation, Plenum, Flamarrest®
Suitable Applications: | OSDP Readers, RS-485, Serial Data, Access Control |
Element | No. of Pairs | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper | Twisted Pair Configuration - 120 Ohm RS485 |
Material | Nom. Thickness | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | .023 in. | Black & White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
Flamarrest® | .015 in (0.38 mm) | .177 in (4.50 mm) |
Overall Cable Diameter (Nominal): | .177 in (4.50 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
17 Ohm/1000ft (56 Ohm/km) | 11.2 pF/ft (36.7 pF/m) | 23.4 pF/ft (76.8 pF/m) | 120 Ohm | 76% | 2.8 Amps per Conductor at 20ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
1.44 in (36.6 mm) | 1.4 in (36 mm) |
Max. Pull Tension: | 36 lbs (16 kg) |
Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
Environmental Suitability: | Indoor - Plenum, Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, NFPA 262 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.11 Revision Date: 04-26-2024 |