(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Surveillance, CCTV & Card Reader Cable, RG62, Plenum-CMP, 22 AWG solid bare copper-covered steel, foamed polyolefin core, 95% bare copper braid, Flamarrest® jacket
| Suitable Applications: | Surveillance, CCTV Camera, Card Reader/Sensor |
| RG Type: | 62 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 | Solid | 0.025 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.146 in (3.71 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.204 in |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 1.9 dB/100ft |
| 100 MHz | 2.7 dB/100ft |
| 200 MHz | 3.8 dB/100ft |
| 400 MHz | 5.3 dB/100ft |
| 700 MHz | 7.3 dB/100ft |
| 900 MHz | 8.2 dB/100ft |
| 1000 MHz | 8.7 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 41.2 Ohm/1000ft (135 Ohm/km) | 3.4 Ohm/1000ft (11 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 93 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Max. Pull Tension: | 67 lbs (30 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft (45 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.291 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6539Y8 8771000 | Natural | Reel | 1,000 ft | 612825178200 |