(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Fire Alarm Cable, Plenum-FPLP,6-22 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | Solid | BC - Bare Copper | 6 |
| Conductor Count: | 6 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Brown |
| 4 | Blue |
| 5 | Orange |
| 6 | Yellow |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.162 in | 0.015 in | Yes |
| Nominal Conductor DCR |
|---|
| 15.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 25 pF/ft |
| Max. Recommended Current [A] |
|---|
| 2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | 0°C To +75°C |
| Bulk Cable Weight: | 20.8 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 46.8 lbs |
| Minimum Minor Axis Bend Radius: | 1.6 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | FPLP |
| Other Specification: | California State Fire Marshall |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 5524UL |
| Item # | Color | UPC |
|---|---|---|
| 6524UL 002C500 | Red | 612825178194 |
| Update and Revision: | Revision Number: 0.298 Revision Date: 02-03-2025 |