Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Security & Sound Cable, Plenum-CMP 6-22 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | Black, Red, White, Green, Brown, Blue |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.162 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 15.7 Ohm/1000ft (51.5 Ohm/km) | 25 pF/ft (82 pF/m) | 2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| 0°C To +75°C |
| Max. Pull Tension: | 46.8 lbs (21.2 kg) |
| Bulk Cable Weight: | 21.5 lbs/1000ft (32.0 kg/km) |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910), FT6 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5524UE |
| Update and Revision: | Revision Number: 0.302 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 6524UE 877C500 | Natural | 612825353676 |
| 6524UE 877U1000 | Natural | 612825178187 |