Security & Sound Cable, Plenum-CMP 6-22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red, White, Green, Brown, Blue |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.165 in (4.19 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.165 in (4.19 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 16 Ohm/1000ft | 27 pF/ft (89 pF/m) | 1.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 18.54 Ohm/1000ft (60.83 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.65 in (41.9 mm) | 1.65 in (41.9 mm) |
| Max. Pull Tension: | 54 lbs (24 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5504UE |
| Update and Revision: | Revision Number: 0.428 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 6504UE 8771000 | Natural | 612825177913 |
| 6504UE 877500 | Natural | 612825177920 |
| 6504UE 877C500 | Natural | 612825177890 |
| 6504UE 877U1000 | Natural | 612825177906 |
| 6504UE 877U500 | Natural | 612825352402 |
| 6504UE 877U500 | Natural | 612825352402 |