Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Security & Sound Cable, Plenum-CMP, 6-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green, Brown, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.175 in (4.45 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.175 in (4.45 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 16.2 Ohm/1000ft | 33 pF/ft (110 pF/m) | 59 pF/ft (190 pF/m) | 1.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 18.54 Ohm/1000ft (60.83 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.75 in (44.5 mm) | 1.75 in (44.5 mm) |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5504FE |
| Update and Revision: | Revision Number: 0.440 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6504FE 877U250 | Natural | UnReel | 250 ft | 612825177852 | |
| 6504FE 877500 | Natural | Reel | 500 ft | 612825177883 | C |
| 6504FE 877C500 | Natural | Coil | 500 ft | 612825177838 | |
| 6504FE 877U500 | Natural | UnReel | 500 ft | 612825177869 | |
| 6504FE 877Z500 | Natural | ReelTuff Box | 500 ft | ||
| 6504FE 8771000 | Natural | Reel | 1,000 ft | 612825177876 | C |
| 6504FE 877U1000 | Natural | UnReel | 1,000 ft | 612825177845 | |
| 6504FE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825423829 | |
| 6504FE 0031000 | Orange | Reel | 1,000 ft | 612825350729 | |
| 6504FE 003U1000 | Orange | UnReel | 1,000 ft | 612825350736 | |
| 6504FE 003Z1000 | Orange | ReelTuff Box | 1,000 ft | 612825423805 | |
| 6504FE 0071000 | Violet | Reel | 1,000 ft | 612825177821 | |
| 6504FE 0041000 | Yellow | Reel | 1,000 ft | 612825177814 | |
| 6504FE 004U1000 | Yellow | UnReel | 1,000 ft | 612825177807 | |
| 6504FE 004Z1000 | Yellow | ReelTuff Box | 1,000 ft | 612825423812 |
| Footnote: | C - CRATE REEL PUT-UP. |