Product Hierarchy
Product Hierarchy

6502UH - Security & Sound, 4 Conductor 22 AWG, TC, CMP

Security & Alarm Cable, 4 Conductor 22 AWG stranded (7x30) tinned copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, Plenum rated.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, and Single Line Telephone.

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-03-30

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.0095 in (0.24 mm)0.048 in (1.2 mm)Black, Red, White, Green
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.146 inYes
Overall Cable Diameter (Nominal): 0.146 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
17.9 Ohm/1000ft27 pF/ft (89 pF/m)2.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.46 in (37.1 mm)1.46 in
Max. Pull Tension: 36.4 lbs (16.5 kg)
Bulk Cable Weight: 15 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5502UH

History

Update and Revision: Revision Number: 0.55 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6502UH 8771000NaturalReel1,000 ft612825177777
6502UH 877U1000NaturalUnReel1,000 ft612825178101
Date: 2004-01-01
No accessories are available for this product