Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Security & Sound Cable, Plenum-CMP, 1-22 AWG stranded bare copper pair with Flamarrest® insulation and Beldfoil® shield, 2-22 AWG stranded bare copper conductors with insulation, overall Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 | 7x30 | BC - Bare Copper |
| Conductor(s) | 2 | 22 | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black & Red |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | White, Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Conductor(s) | No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.155 in (3.94 mm) | Yes |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 17.24 Ohm/1000ft | 3.23 Ohm/1000ft (10.6 Ohm/km) | 55 pF/ft (180 pF/m) | 99 pF/ft (320 pF/m) | 0.17 µH/ft (0.56 µH/m) | 2.2 Amps per Conductor at 25ºC |
| Conductor(s) | 17.2 Ohm/1000ft (56.4 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.55 in (39.4 mm) | 1.55 in (39.4 mm) |
| Max. Pull Tension: | 36.4 lbs (16.5 kg) |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5502GE |
| Update and Revision: | Revision Number: 0.434 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6502GE 010C100 | Black | 612825177661 | |
| 6502GE 010U1000 | Black | 612825177678 | |
| 6502GE 008U1000 | Gray | 612825177623 | |
| 6502GE 8771000 | Natural | 612825177708 | C |
| 6502GE 877U1000 | Natural | 612825177692 | |
| 6502GE 009C100 | White | 612825177630 | |
| 6502GE 009U1000 | White | 612825177647 |
| Footnote: | C - CRATE REEL PUT-UP. |