Product Hierarchy
Product Hierarchy

6502FE - Security & Alarm Cable, Plenum-CMP, 4-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord




Security & Sound Cable, Plenum-CMP, 4-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.047 in (1.2 mm)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.147 in (3.73 mm)Yes
Overall Cable Diameter (Nominal): 0.147 in (3.73 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)16.2 Ohm/1000ft33.0 pF/ft (108 pF/m)59 pF/ft (190 pF/m)2.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18.38 Ohm/1000ft (60.30 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.47 in (37.3 mm)1.47 in (37.3 mm)
Max. Pull Tension: 42 lbs (19 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5502FE

History

Update and Revision: Revision Number: 0.476 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLengthUPCFootnote
6502FE 0101000Black1,000 ft612825177586
6502FE 010U1000Black1,000 ft612825177579
6502FE 8771000Natural612825177609C
6502FE 877500Natural612825177616
6502FE 877C500Natural
6502FE 877U1000Natural612825177593
6502FE 877Z1000Natural1,000 ft612825423638
6502FE 0071000Violet612825377726
6502FE 0071000Violet612825377726
6502FE 007U1000Violet612825377832
6502FE 007U1000Violet612825377832
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product