Product Hierarchy
Product Hierarchy

6501UH - Security & Sound, 3 Conductor 22 AWG, TC, CMP

Security & Commercial Audio Cable, 3 Conductor 22 AWG stranded (7x30) tinned copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, Plenum rated.

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, and Single Line Telephone.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC - Polyvinyl Chloride0.0095 in (0.24 mm)0.048 in (1.2 mm)Black& Red& White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.133 inYes
Overall Cable Diameter (Nominal): 0.133 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
17.9 Ohm/1000ft25 pF/ft (82 pF/m)2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.33 in (33.8 mm)1.33 in
Max. Pull Tension: 27.3 lbs (12.4 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5501UH

History

Update and Revision: Revision Number: 0.53 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6501UH 8771000NaturalReel1,000 ft612825177562
Date: 2004-01-01
No accessories are available for this product