Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Security & Commercial Audio Cable, 3 Conductor 22 AWG stranded (7x30) bare copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.131 in | Yes |
| Overall Cable Diameter (Nominal): | 0.131 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 16.1 Ohm/1000ft | 25 pF/ft (82 pF/m) | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.31 in (33.3 mm) | 1.31 in |
| Max. Pull Tension: | 27.3 lbs (12.4 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5501UE |
| Update and Revision: | Revision Number: 0.362 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6501UE 8771000 | Natural | Reel | 1,000 ft | 612825177531 |
| 6501UE 877U1000 | Natural | UnReel | 1,000 ft | 612825424031 |
| 6501UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825177555 |