Product Hierarchy
Product Hierarchy

6501FH - Security & Sound, 3 Conductor 22 AWG, TC, CMP

Security & Commercial Audio Cable, 3 Conductor 22 AWG stranded (7x30) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord, Plenum rated.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2022-08-08

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC - Polyvinyl Chloride0.0095 in (0.24 mm)0.048 in (1.2 mm)Black& Red& White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.137 inYes
Overall Cable Diameter (Nominal): 0.137 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
17.9 Ohm/1000ft55 pF/ft (180 pF/m)99 pF/ft (320 pF/m)2.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 19.6 Ohm/1000ft (64.3 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.37 in (34.8 mm)1.37 in
Max. Pull Tension: 32.8 lbs (14.9 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5501FH

History

Update and Revision: Revision Number: 0.123 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6501FH 8771000NaturalReel1,000 ft612825177500
6501FH 877U1000NaturalUnReel1,000 ft612825177548
Date: 2004-01-01
No accessories are available for this product