Product Hierarchy
Product Hierarchy

65012CY - XTRAGUARD FLEX, 12C #20, Str, PVC, 600 V, AWM/STYLE 2587 90C, CSA C(RU) AWM I/II A/B, CSA FT1

XTRAGUARD FLEX, 12 Conductor 20 AWG (10/30) BC - Bare Copper, PVC Insulation, Overall Tinned Copper Shield, Slate PVC, Oil Resistant Outer Jacket, AWM/STYLE 2587 90C, CSA C(RU) AWM I/II A/B, CSA FT1 C(RU) AWM I/II A/B, FT1 UL FT1; CSA FT1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1220 AWG10x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.081 in (2.1 mm)Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Yellow/Green
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.491 in (12.5 mm)
Overall Cable Diameter (Nominal): 0.491 in (12.5 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)33 pF/ft (110 pF/m)59 pF/ft (190 pF/m)0.21 µH/ft (0.69 µH/m)
Nom Outer Shield DCR: 29 Ohm/1000ft (95 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 2587)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-5°C To +90°C
Bend Radius
Stationary Min.
4.9 in (120 mm)
Max. Pull Tension: 151 lbs (68.5 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT1 Loading, FT1
AWM Compliance: AWM 2587, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 65012CY 12C 20 AWG XTRAGUARD(R) FLEXIBLE CONTROL CABLE RU AWM 2587 CLASS K OR CRU AWM I/II A/B FT1 90C 600V CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
65012CY SL005Reel100 ft
No accessories are available for this product