Security & Commercial Audio Cable, Plenum-CMP 2-22 AWG stranded tinned copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Intercom/PA Systems and Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.0095 in (0.24 mm) | 0.048 in (1.2 mm) | Black and Red |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.126 in | Yes |
| Overall Cable Diameter (Nominal): | 0.126 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 16.4 Ohm/1000ft | 27 pF/ft (89 pF/m) | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.26 in (32.0 mm) | 1.26 in |
| Max. Pull Tension: | 18.2 lbs (8.26 kg) |
| Bulk Cable Weight: | 9 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5500UH |
| Update and Revision: | Revision Number: 0.184 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6500UH 8771000 | Natural | Reel | 1,000 ft | 612825177463 |
| 6500UH 877U1000 | Natural | UnReel | 1,000 ft | 612825420095 |
| 6500UH 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825177494 |