Product Hierarchy
Product Hierarchy

6500UE - Security & Sound, 2 Conductor 22 AWG, BC, CMP




Security & Commercial Audio Cable, Plenum-CMP 2-22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.008 in (0.20 mm)0.045 in (1.1 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.120 in (3.05 mm)Yes
Overall Cable Diameter (Nominal): 0.120 in (3.05 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)16.9 Ohm/1000ft55 pF/ft (180 pF/m)6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
75°C0°C to +75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.3 in (33 mm)1.3 in (33 mm)
Max. Pull Tension: 18 lbs (8.2 kg)
Bulk Cable Weight: 8 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5500UE

History

Update and Revision: Revision Number: 0.504 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6500UE 8771000NaturalReel1,000 ft612825177449
6500UE 877U1000NaturalUnReel1,000 ft612825420088
6500UE 007U1000VioletUnReel1,000 ft
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product