Product Hierarchy
Product Hierarchy

6500FH - Security & Commercial Audio Cable, 2 Conductor 22 AWG, Flamarrest® Jacket, CMP




Security & Commercial Audio Cable, Plenum-CMP, 2-22 AWG stranded tinned copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems and Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2022-08-08

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.0095 in (0.24 mm)0.048 in (1.2 mm)Black and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.130 inYes
Overall Cable Diameter (Nominal): 0.130 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
16.4 Ohm/1000ft55 pF/ft (180 pF/m)99 pF/ft (320 pF/m)0.17 µH/ft (0.56 µH/m)2.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18.3 Ohm/1000ft (60.0 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.3 in (33 mm)1.3 in
Max. Pull Tension: 24 lbs (11 kg)
Bulk Cable Weight: 11 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5500FH

History

Update and Revision: Revision Number: 0.327 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6500FH 010U1000BlackUnReel1,000 ft612825177401
6500FH 8771000NaturalReel1,000 ft612825177395
6500FH 877U1000NaturalUnReel1,000 ft612825177418
6500FH 009U1000WhiteUnReel1,000 ft612825177388
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
No accessories are available for this product