(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Pro Audio, Intercom/PA Systems, Security Systems |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material |
---|
FEP - Fluorinated Ethylene Propylene |
Number | Color |
---|---|
1 | Black |
2 | Red |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.116 in | 0.015 in | Yes |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
16 Ohm/1000ft | 17 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
45 pF/ft | 81 pF/ft |
Nominal Inductance |
---|
0.16 µH/ft |
Nominal Characteristic Impedance |
---|
38 Ohm |
Max. Recommended Current [A] |
---|
2.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 10.3 lbs/1000ft |
Max. Pull Tension: | 23.7 lbs |
Min Bend Radius/Minor Axis: | 1.2 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
C(UL) Flammability: | FT6 |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 5500FE |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
6500FC 8771000 | Natural | Reel | 1,000 ft | 612825177234 |
6500FC 877U1000 | Natural | UnReel | 1,000 ft | 612825350712 |
Update and Revision: | Revision Number: 0.289 Revision Date: 09-30-2020 |