(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
PTZ (CCTV + Power/Audio) Cable, Plenum-CMP, 1-RG59 20 AWG solid bare copper with foam FEP, 95% bare copper braid, 1-18 AWG stranded bare copper pair with Flamarrest® insulation, Siamese with Flamarrest® jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
|---|---|---|---|---|---|---|
| Coax(es) | 20 | Solid | BC - Bare Copper | 1 | ||
| Pair1 | 18 | 7x26 | BC - Bare Copper | 0.047 in | 2 |
| Conductor Count: | 3 |
| Element | Material | Nominal Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.133 in |
| Pair1 | PVC - Polyvinyl Chloride | 0.062 in |
| Insulation Table Notes: | Gas Injected |
| Number | Color |
|---|---|
| Coax Core | White |
| Pair1 | Black & Red |
| Element | Type | Material | Coverage [%] |
|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% |
| Pair1 | No Shield |
| Nominal Diameter |
|---|
| 0.192 in |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.192 in x 0.383 in |
| Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|---|
| Coax(es) | 10 Ohm/1000ft | 10 Ohm/1000ft | 2.5 Ohm/1000ft | 2.5 Ohm/1000ft |
| Pair1 |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| Coax(es) | 16.1 pF/ft |
| Pair1 |
| Element | Nominal Characteristic Impedance |
|---|---|
| Coax(es) | 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | .29 dB/100ft |
| 5 MHz | 0.7 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 1.8 dB/100ft |
| 100 MHz | 2.7 dB/100ft |
| 200 MHz | 3.9 dB/100ft |
| 400 MHz | 5.9 dB/100ft |
| 700 MHz | 8.5 dB/100ft |
| 900 MHz | 10 dB/100ft |
| 1000 MHz | 10.7 dB/100ft |
| Element | Max. Delay Skew | Nominal Delay |
|---|---|---|
| Coax(es) | 84 ns/100m | 1.21 ns/ft |
| Element |
|---|
| Coax(es) |
| Pair1 |
| Installation Temperature Range: | 0°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | 0°C To +75°C |
| Separation Temp Range: | 0°C To +75°C |
| Bulk Cable Weight: | 45 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 75 lbs |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| CPR Euroclass: | Eca |
| RG Type: | 59 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 549945 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 649948 877500 | Natural | Reel | 500 ft | 612825177074 |
| 649948 8771000 | Natural | Reel | 1,000 ft | 612825177067 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | 18 AWG pair is unshielded |
| Update and Revision: | Revision Number: 0.528 Revision Date: 02-20-2026 |