IA, 1 Conductor 15 AWG (19/.0135) TC - Tinned Copper, PVC Insulation, Overall Tinned Copper Shield, Slate PVC Outer Jacket, PLTC 75C, SUN RES 75C, CMG 75C, AWM/STYLE 20201 60C, CSA C(UL) TYPE CMG, CSA AWM I/II A, CSA FT4 C(UL) TYPE CMG, AWM I/II A, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Comm | 1 | 15 AWG | 19x25 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Comm | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.109 in (2.77 mm) | Black-Red |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Comm | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 18 AWG (19x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.480 in (12.2 mm) |
| Overall Cable Diameter (Nominal): | 0.480 in (12.2 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Comm | 12 pF/ft (39 pF/m) | 120 Ohm | 0.17 µH/ft (0.56 µH/m) | 8.0 A |
| Nom Outer Shield DCR: | 18 Ohm/1000ft (59 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CMG,), 600 V (AWM 20201) | 300 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -20°C To +75°C | +0°C To +80°C |
| Stationary Min. |
|---|
| 4.8 in (120 mm) |
| Max. Pull Tension: | 91 lbs (41 kg) |
| Environmental Suitability: | Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| AWM Compliance: | AWM 20201 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 6451 1PR 15 AWG DEVICEBUS(R) THICK --- 1PR16 1PR18 SHIELDED (UL) EXXXXX CMG 75C OR PLTC SUN RES OR AWM 20201 600V C(UL) CMG OR AWM I/II A 80C 300V --- FT4 OIL RES CE ROHS (1 METER MARKING, ---METER---) |
| Update and Revision: | Revision Number: 0.96 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 6451 SL005 | Black and Red | Reel | 100 ft |
| 6451 SL002 | Black and Red | Reel | 500 ft |
| 6451 SL001 | Black and Red | Reel | 1,000 ft |