Security & Sound Cable, Plenum-CMP, 4-20 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 4 | 20 | 7x28 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.054 in (1.4 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.269 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 10.9 Ohm/1000ft | 36 pF/ft (120 pF/m) | 64.8 pF/ft (213 pF/m) | 0.16 µH/ft (0.52 µH/m) | 2.6 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 9.16 Ohm/1000ft (30.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.69 in (68.3 mm) | 2.69 in |
| Max. Pull Tension: | 109.9 lbs (49.85 kg) |
| Bulk Cable Weight: | 46 lbs/1000ft |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.313 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6443FE 8771000 | Natural | 612825176954 | C |
| 6443FE 877U1000 | Natural | 612825176947 |
| Footnote: | C - CRATE REEL PUT-UP. |