(109)Security & Sound Cable, Plenum-CMP, 2-20 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 20 | 7x28 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.054 in (1.4 mm) | Black & Red, Black & White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.228 in | Yes |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
10.9 Ohm/1000ft | 36 pF/ft (120 pF/m) | 64.8 pF/ft (213 pF/m) | 3 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.28 in (57.9 mm) | 2.28 in |
Max. Pull Tension: | 59.5 lbs (27.0 kg) |
Bulk Cable Weight: | 29 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 5441FE |
Update and Revision: | Revision Number: 0.311 Revision Date: 03-27-2024 |
Item # | Color | UPC |
---|---|---|
6441FE 8771000 | Natural | 612825176930 |